??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
22060.0705 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2206. - Spring Plungers with internal hexagon
Bill of material
22060.0705 Spring Plunger
BESTNR
Ref. No.
22060.0705
AUS
Version
rostfreier Stahl, Bolzen aus Thermoplast, verstärkte Federkraft
D1
Thread
M5
D2
2.4 mm
L
18 mm
N
1.2 mm
S
mm
Enter value for S
mm
cm
inch
ft
T
0.8 mm
SW
1.5 mm
F1
Spring load
15.0 N
F2
Spring load
44 N
TEMP
temperature / max.
-30/+50 °C
G
Weight
1.9 g
Embedded user actions